20.11.2.2 Operation From a Debug Adapter
Debug adapters should access the DSU registers in the external address range (0x100 – 0x1FFF). If the device is protected by the NVMCTRL Security bit and Chip Erase Hard Lock bit, accessing the first 0x100 bytes causes the system to return an error. For additional information, see Intellectual Property Protection.