25.7.7 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXTINTx | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – EXTINTx External Interrupt Enable [x = 0]
The bit x of EXTINT enables the interrupt associated with the EXTINTx pin.
Writing a '0' to bit x has no effect.
Writing a '1' to bit x will set the External Interrupt Enable bit x, which enables the external interrupt EXTINTx.
| Value | Description |
|---|---|
| 0 | The external interrupt x is disabled. |
| 1 | The external interrupt x is enabled. |