9.2.1 Overview
The Nested Vectored Interrupt Controller (NVIC) in the PIC32CM 64/32 JH00 supports 32 interrupt lines with four different priority levels. For additional information, refer to the Cortex-M0+ Technical Reference Manual avaialbe at: www.arm.com.