22.5.2.2 Configurable Reset Values
After a Power-on Reset, some registers will be loaded with initial values from the NVM User Row Mapping.
This includes the following bits and bit groups:
- The Enable bit in the Control A register, CTRLA.ENABLE
- The Always-On bit in the Control A register, CTRLA.ALWAYSON
- The Watchdog Timer Windows Mode Enable bit in the Control A register, CTRLA.WEN
- The Watchdog Timer Windows Mode Time-Out Period bits in the Configuration register, CONFIG.WINDOW
- The Time-Out Period bits in the Configuration register, CONFIG.PER
- The Early Warning Interrupt Time Offset bits in the Early Warning Interrupt Control register, EWCTRL.EWOFFSET