33.9.14 Channel x Compare/Capture Value,
32-bit Mode
Note: This register is write-synchronized: SYNCBUSY.CCx must be checked to ensure the CCx
register synchronization is complete.
Name:
CCx
Offset:
0x1C + x*0x04 [x=0..1]
Reset:
0x00000000
Property:
Write-Synchronized
Bit
31
30
29
28
27
26
25
24
CC[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CC[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CC[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
CC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – CC[31:0] Channel x Compare/Capture Value
These bits contain the
compare/capture value in 32-bit TC mode. In Match frequency (MFRQ) or Match PWM (MPWM)
waveform operation (WAVE.WAVEGEN), the CC0 register is used as a period
register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.