17.2 Features
The following are key features of the SUPC module:
- Voltage Regulator System
- Main voltage regulator: LDO in Active mode (MAINVREG)
- Low-power voltage regulator in Standby mode (LPVREG)
- Voltage Reference System
- Reference voltage for ADC
- VDD Brown-out Detector (BODVDD)
- Programmable threshold
- Threshold value loaded from NVM User Row at startup
- Triggers resets or interrupts. Action loaded from NVM User Row
- Operating modes:
- Continuous mode
- Sampled mode for low-power applications with programmable sample frequency
- Hysteresis value from Flash User Calibration
- VDDCORE Brown-out Detector (BODCORE)
- Internal non-configurable Brown-out Detector