6.4 Power-on Reset (POR) and Brown-out Detector (BOD)
The following features are used to monitor, warn, and reset the device:
- POR: Power-on Reset on VDDIN and VDDIO
- BODVDD: Brown-out Detector on VDDIN
- BODCORE: Voltage Regulator Internal Brown-out Detector on VDDCORE. The Voltage Regulator Internal BOD is calibrated in production and its calibration configuration is stored in the NVM User Row (See NVM User Row Mapping). This configuration must not be changed if the user row is written to assure the correct behavior of the BODCORE. This configuration is automatically copied at boot-up in the BODCORE registers.
Note: In some documentation, the BODVDD (Brown-Out Detector for VDDIN)
may also be referred to as BOD50.