9.1.2 Cortex-M0+ Peripherals

  • System Control Space (SCS)
    • The processor provides debug through registers in the SCS. Refer to the Cortex-M0+ Technical Reference Manual for details (www.arm.com).
  • Nested Vectored Interrupt Controller (NVIC)
    • External interrupt signals connect to the NVIC, and the NVIC prioritizes the interrupts. Software can set the priority of each interrupt. The NVIC and the Cortex-M0+ processor core are closely coupled, providing low latency interrupt processing and efficient processing of late arriving interrupts. Refer to Nested Vector Interrupt Controller and Cortex-M0+ Technical Reference Manual for details (www.arm.com).
  • System Timer (SysTick)
    • The System Timer is a 24-bit timer clocked by CLK_CPU that extends the functionality of both the processor and the NVIC. Refer to Cortex-M0+ Technical Reference Manual for details (www.arm.com). When the SysTick Overflow Interrupt is enabled, the RAM Back Bias Control must be disabled (PM->STDBYCFG.bit.BBIASHS = 0) before entering Standby Sleep mode.
  • System Control Block (SCB)
    • The System Control Block provides system implementation information, and system control. This includes configuration, control, and reporting of the system exceptions. Refer to Cortex-M0+ Devices Generic User Guide for details (www.arm.com).
  • Micro Trace Buffer (MTB)
    • The CoreSight MTB-M0+ (MTB) provides a simple execution trace capability to the Cortex-M0+ processor. Refer to the section Micro Trace Buffer (MTB) and CoreSight MTB-M0+ Technical Reference Manual for details (www.arm.com).
  • Memory Protection Unit (MPU)
    • The Memory Protection Unit divides the memory map into a number of regions, and defines the location, size, access permissions and memory attributes of each region. Refer to Cortex-M0+ Devices Generic User Guide for details (http://www.arm.com)