42.6 Unused or Unconnected Pins
For unused or unconnected pins, the default state of the pins (input, internal pull up enabled, input buffer disabled) will give the lowest current leakage. Therefore, no configuration is required for the unused pins to lower the power consumption. There is no obvious benefit in using an external pull resistor vs. the internal one.