33.6.2.1 Initialization
The TC bus clock (CLK_TCx_APB) is required to access the related TC registers. This clock can be enabled in the MCLK - Main Clock Module.
The generic clock (GCLK_TCx) is required to clock the related TC. This clock must be configured and enabled in the GCLK - Generic Clock Module before using the TC.
The following registers are enable-protected, that is, they can only be written when the TC is disabled (CTRLA.ENABLE = 0):
- The Control A register (CTRLA), except the Enable (ENABLE) and Software Reset (SWRST) bits
- The Drive Control register (DRVCTRL)
- The Wave register (WAVE)
- The Event Control register (EVCTRL)
Writing to the Enable-Protected bits and setting the CTRLA.ENABLE bit can be performed in a single 32-bit access of the CTRLA register. Writing to the Enable-Protected bits and clearing the CTRLA.ENABLE bit cannot be performed in a single 32-bit access.
- Enable the TC bus clock (CLK_TCx_APB).
- Select 8, 16, or 32-bit counter mode through the TC Mode bit group in the Control A register (CTRLA.MODE). The default mode is 16-bit.
- Select one wave generation operation in the Waveform Generation Operation bit group in the WAVE register (WAVE.WAVEGEN).
- If required, the GCLK_TCx clock can
be prescaled through the Prescaler bit group in the Control A register
(CTRLA.PRESCALER).
- If the prescaler is used, select a prescaler synchronization operation through the Prescaler and Counter Synchronization bit group in the Control A register (CTRLA.PRESYNC).
- If required, select one-shot operation by writing a '1' to the One-Shot bit in the Control B Set register (CTRLBSET.ONESHOT).
- If required, configure the counting direction 'down' (starting from the TOP value) by writing a '1' to the Counter Direction bit in the Control B register (CTRLBSET.DIR).
- For capture operation, enable the individual channels to capture in the Capture Channel x Enable bit group in the Control A register (CTRLA.CAPTEN).
- If required, enable inversion of the waveform output or I/O pin input signal for individual channels through the Invert Enable bit group in the Drive Control register (DRVCTRL.INVEN).