16.5.4.1 SRAM Automatic Low-Power Mode
The SRAM is by default put in Low-Power mode (back-biased) if the device is in Standby Sleep mode. As a consequence, the DMAC cannot access it during Standby mode.
This behavior can be changed by configuring the Back Bias bit in the Standby Configuration register (STDBYCFG.BBIASHS), refer to the table below for details.
| STBYCDFG.BBIASHS | SRAM | |
|---|---|---|
| 0x0 | No Back Biasing | SRAM is not back-biased if the device is in Standby Sleep mode. DMAC can access it. |
| 0x1 | Standby Back Biasing mode | SRAM is back-biased if the device is in Standby Sleep mode. DMAC cannot access it. |