30.6.3.10 Sample Adjustment
In asynchronous mode (CTRLA.CMODE = 0), three samples in the middle are used to determine the value based on majority voting. The three samples used for voting can be selected using the Sample Adjustment bit field in Control A register (CTRLA.SAMPA). When CTRLA.SAMPA = 0, samples 7-8-9 are used for 16x oversampling, and samples 3-4-5 are used for 8x oversampling.
Note: In full asynchronous mode, the start of frame may not occur at the
UART clock reference rising edge meaning the counter can start incrementing from 0 to 1 in
less than one UART clock reference period. The counter will then continue to increment at
each positive edge of the UART clock reference regardless of the incoming bits.