35.4 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| OUT[3:0] | Digital output | Output from lookup table |
| IN[11:0] | Digital input | Input to lookup table |
Refer to the Pinout for additional information on the pin mapping for this peripheral. One signal can be mapped on several pins.