34.7.19 Pattern Buffer
Note: This register is write-synchronized: SYNCBUSY.PATT must be
checked to ensure the PATT register synchronization is complete. This register must
be written with 16-bit accesses only (no 8-bit writes).
| Name: | PATTBUF |
| Offset: | 0x64 |
| Reset: | 0x0000 |
| Property: | Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | PGVB7 | PGVB6 | PGVB5 | PGVB4 | PGVB3 | PGVB2 | PGVB1 | PGVB0 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | PGEB7 | PGEB6 | PGEB5 | PGEB4 | PGEB3 | PGEB2 | PGEB1 | PGEB0 | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PGVBx Pattern Generation
Output Value Buffer x [x = 7..0]
This register is the
buffer for the PGV register. If double buffering is used, valid content in this
register is copied to the PGV register on an UPDATE condition or CTRLBSET.CMD =
UPDATE command when CTRLBSET.LUPD = 1.
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PGEBx Pattern Generation
Output Enable Buffer x [x = 7..0]
This register is the
buffer of the PGE register. If double buffering is used, valid content in this
register is copied into the PGE register at an UPDATE condition or CTRLBSET.CMD =
UPDATE command when CTRLBSET.LUPD = 1.