14.5 Peripheral Dependencies
| Peripheral | Base Address | IRQ | AHB CLK | APB CLK | Generic CLK | PAC | Events | DMA | Sleep Walking | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Enabled at reset | Enabled at reset | Index | Index | Prot at reset | User | Generator | Index | ||||
| OSCCTRL | 0x40001000 | 0 | - | Y | 0: FDPLL96M clk source | 4 | N | - | - | - | Y |
| 1: FDPLL96M 32kHz | |||||||||||