2.3 Hardware Cryptographic Accelerators

The Secure Boot mode in the SAM9X7 Series ROM code utilizes internal hardware cryptographic accelerators to enable secure operations, including:

  • AES-CBC 256-bit encryption and decryption
  • SHA 512-bit hashing