11.6.5 JTAG ID Code Register
| Name: | JTAG ID Code Register |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VERSION[3:0] | PART NUMBER[15:12] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PART NUMBER[11:4] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PART NUMBER[3:0] | MANUFACTURER IDENTITY[10:7] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MANUFACTURER IDENTITY[6:0] | |||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | |||||||||
Bits 31:28 – VERSION[3:0] Product Version Number
Bits 27:12 – PART NUMBER[15:0] Product Part Number
Bits 11:1 – MANUFACTURER IDENTITY[10:0]
Set to 0x01F.
Bit[0] required by IEEE Std. 1149.1.
Set to 0x1.
JTAG ID Code value is 0x05B4_403F.