12.2.6.1 Generic Commands
The command format is composed of an opcode and arguments, and ends with a '#' character. Depending on the command, a data payload can be added after the command. In this case, the payload must be sent after the Secure Monitor has acknowledged the command and instructed how the data payload must be split (size of the payload).