Jump to main content
50.2 Embedded Characteristics
- Fully Compliant with CAN 2.0 Part A and 2.0 Part B
- Bit Rates up to 1 Mbit/s
- 8 Object Oriented Mailboxes with the Following Properties:
- CAN Specification 2.0 Part A or 2.0 Part B Programmable for Each Message
- Object Configurable in Receive (with Overwrite or Not) or Transmit Modes
- Independent 29-bit Identifier and Mask Defined for Each Mailbox
- 32-bit Access to Data Registers for Each Mailbox Data Object
- Uses a 16-bit Timestamp on Receive and Transmit Messages
- Hardware Concatenation of ID Masked Bitfields To Speed Up Family ID Processing
- 16-bit Internal Timer for Timestamping and Network Synchronization
- Programmable Reception Buffer Length up to 8 Mailbox Objects
- Priority Management between Transmission Mailboxes
- Autobaud and Listening Mode
- Low-power Mode and Programmable Wake-up on Bus Activity or by the Application
- Data, Remote, Error and Overload Frame Handling
- Register Write Protection