25.10.3 MATRIX Priority Register A For Clients x

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Table 25-5. MATRIX_PRASx Register Reset Values
RegistersReset Values
PRAS0, PRAS3, PRAS7, PRAS8, PRAS90x00007722
PRAS1, PRAS2, PRAS10, PRAS11, PRAS120x00000022
PRAS40x00000702
PRAS50x00007020
PRAS60x00000000
Name: MATRIX_PRASx
Offset: 0x80 + x*0x08 [x=0..12]
Reset: –
Property: Read/Write

Bit 3130292827262524 
  LQOSEN7M7PR[1:0] LQOSEN6M6PR[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset –––––– 
Bit 2322212019181716 
  LQOSEN5M5PR[1:0] LQOSEN4M4PR[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset –––––– 
Bit 15141312111098 
  LQOSEN3M3PR[1:0] LQOSEN2M2PR[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset –––––– 
Bit 76543210 
  LQOSEN1M1PR[1:0] LQOSEN0M0PR[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset –––––– 

Bits 2, 6, 10, 14, 18, 22, 26, 30 – LQOSENx Latency Quality of Service Enable for Host x

ValueDescription
0Disables propagation of Latency Quality of Service from the Host x to the Client and apply MxPR priority for all access from Host x to the Client.
1Enables the propagation of Latency Quality of Service from the Host x to the Client if supported by the Host x.

Bits 0:1, 4:5, 8:9, 12:13, 16:17, 20:21, 24:25, 28:29 – MxPR Host x Priority

Fixed priority of Host x for accessing the selected client. The higher the number, the higher the priority.

All the hosts programmed with the same MxPR value for the client make up a priority pool.

Round-robin arbitration is used in the lowest (MxPR = 0) and highest (MxPR = 3) priority pools.

Fixed priority is used in intermediate priority pools (MxPR = 1) and (MxPR = 2).

See Arbitration Priority Scheme for details.

If LQOSENx bit is cleared, then this priority value is used as it for arbitration and downward propagation to the client. If LQOSENx bit is set, then this priority acts as the upper limit for the Latency Quality of Service from Host x.

For hosts other than the CPU, the usual value of this field should be 0x0 if LQOSENx bit is cleared, and 0x1 if LQOSENx bit is set. For the CPU host, the usual value of this field should be 0x2.