25.10.9 MATRIX Host Error Status Register
| Name: | MATRIX_MESR |
| Offset: | 0x015C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MERR14 | MERR13 | MERR12 | MERR11 | MERR10 | MERR9 | MERR8 | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MERR7 | MERR6 | MERR5 | MERR4 | MERR3 | MERR2 | MERR1 | MERR0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14 – MERRx Host x Access Error
| Value | Description |
|---|---|
| 0 | No Host Access Error has occurred since the last read of the MATRIX_MESR. |
| 1 | At least one Host Access Error has occurred since the last read of the MATRIX_MESR. |