Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
5
Safety and Security Features
5.1
Design for Safety and IEC60730 Class B Certification
Introduction
Features
Reference Document
1
Configuration Summary
2
Block Diagram
3
Signal Description
4
Microchip Recommended Power Management Solutions
5
Safety and Security Features
5.1
Design for Safety and IEC60730 Class B Certification
5.1.1
Background Information
5.2
Design for Security
5.3
Safety and IEC 60730 Features
5.4
Security Features
6
Package and Pinout
7
Memories
8
System Controller
9
Peripherals
10
ARM926EJ-S Processor
11
Debug and Test
12
Boot Strategies
13
System Controller Write Protection (SYSCWP)
14
General Purpose Backup Registers (GPBR)
15
Watchdog Timer (WDT)
16
Reset Controller (RSTC)
17
Real-Time Timer (RTT)
18
Real-Time Clock (RTC)
19
Shutdown Controller (SHDWC)
20
Periodic Interval Timer (PIT)
21
64-bit Periodic Interval Timer (PIT64B)
22
Debug Unit (DBGU)
23
OTP Memory Controller (OTPC)
24
Special Function Registers (SFR)
25
Bus Matrix (MATRIX)
26
Advanced Interrupt Controller (AIC)
27
Slow Clock Controller (SCKC)
28
Clock Generator
29
Power Management Controller (PMC)
30
Parallel Input/Output Controller (PIO)
31
External Bus Interface (EBI)
32
DDR-SDRAM Controller (MPDDRC)
33
SDRAM Controller (SDRAMC)
34
Static Memory Controller (SMC)
35
Programmable Multibit Error Correction Code Controller (PMECC)
36
Programmable Multibit ECC Error Location Controller (PMERRLOC)
37
DMA Controller (XDMAC)
38
LCD Controller (LCDC)
39
2D Graphics Engine (GFX2D)
40
Ethernet MAC 10/100 (EMAC)
41
USB Device High Speed Port (UDPHS)
42
USB Host High Speed Port (UHPHS)
43
Audio Class D Amplifier (CLASSD)
44
Inter-IC Sound Multi-Channel Controller (I2SMCC)
45
Synchronous Serial Controller (SSC)
46
Flexible Serial Communication Controller (FLEXCOM)
47
Quad Serial Peripheral Interface (QSPI)
48
Secure Digital MultiMedia Card Controller (SDMMC)
49
Image Sensor Interface (ISI)
50
Controller Area Network (CAN)
51
Timer Counter (TC)
52
Pulse Width Modulation Controller (PWM)
53
Advanced Encryption Standard (AES)
54
Secure Hash Algorithm (SHA)
55
Triple Data Encryption Standard (TDES)
56
Random Number Generator (TRNG)
57
Analog-to-Digital Controller (ADC)
58
Electrical Characteristics
59
Mechanical Characteristics
60
Marking
61
Ordering Information
62
Revision History
Microchip Information
5.1 Design for Safety and IEC60730 Class B Certification