5.2 Design for Security
The SAM9X60 embeds peripherals with security features to prevent counterfeiting, to secure external communication, and to authenticate the system.
Table 5-2 provides the list of peripherals and an overview of their security function. For more information, see the sections on each peripheral.