9.2 Peripheral Identifiers

Table 9-1. Peripheral Identifiers
Instance IDInstance NameInternal InterruptExternal
 InterruptPMC 
Clock ControlGeneric ClockfGCLK (Max)PLLACLKUPLLCLKInstance Description
0AIC–EXT_FIQ–––––Advanced Interrupt Controller
1SYSCX––––––Logical-OR interrupt of SYSC, PMC, WDT, PIT, RSTC, RTT, RTC
2PIOAX–X––––Parallel I/O Controller A
3PIOBX–X––––Parallel I/O Controller B
4PIOCX–X––––Parallel I/O Controller C
5FLEXCOM0X–XXfMCK/ 3XXFLEXCOM 0
6FLEXCOM1X–XXfMCK/ 3XXFLEXCOM 1
7FLEXCOM2X–XXfMCK/ 3XXFLEXCOM 2
8FLEXCOM3X–XXfMCK/ 3XXFLEXCOM 3
9FLEXCOM6X–XXfMCK/ 3XXFLEXCOM 6
10FLEXCOM7X–XXfMCK/ 3XXFLEXCOM 7
11FLEXCOM8X–XXfMCK/ 3XXFLEXCOM 8
12SDMMC0X–XX105 MHzXXSecure Data Memory Card Controller 0
13FLEXCOM4X–XXfMCK/ 3XXFLEXCOM 4
14FLEXCOM5X–XXfMCK/ 3XXFLEXCOM 5
15FLEXCOM9X–XXfMCK/ 3XXFLEXCOM 9
16FLEXCOM10X–XXfMCK/ 3XXFLEXCOM 10
17TC0X–XXfMCK/ 3XXTimer Counters 0,1,2
18PWMX–X––––Pulse Width Modulation Controller
19ADCX–XXfMCK/ 3XXADC Controller
20XDMACX–X––––Extended DMA Controller
21MATRIXX––––––Matrix
22UHPHSX–X––––USB Host High Speed
23UDPHSX–X––––USB Device High Speed
24EMAC0X–X––––Ethernet MAC 0
25LCDCX–XX140 MHzXXLCD Controller
26SDMMC1X–XX105 MHzXXSecure Data Memory Card Controller 1
27EMAC1X–X––––Ethernet MAC 1
28SSCX–X––––Synchronous Serial Controller
29CAN0X–X––––CAN Controller 0
30CAN1X–X––––CAN Controller 1
31AIC–EXT_IRQ––––Advanced Interrupt Controller
32FLEXCOM11X–XXfMCK/ 3XXFLEXCOM 11
33FLEXCOM12X–XXfMCK/ 3XXFLEXCOM 12
34I2SMCCX–XX105 MHzXXI2S Multi Channel Controller
35QSPIX–X––––Quad I/O SPI Controller
36GFX2DX–X––––2D Graphics Controller
37PIT64BX–XXfMCK/ 3XX64-bit Timer
38TRNGX–X––––True Random Number Generator
39AESX–X––––Advanced Encryption Standard
40TDESX–X––––Triple Data Encryption Standard
41SHAX–X––––Secure Hash Algorithm
42CLASSDX–XX100 MHzXXCLASS D Controller
43ISIX–X––––Image Sensor Interface
44PIODX–X––––Parallel I/O Controller D
45TC1X–XXfMCK/ 3XXTimer Counter 3, 4, 5
46OTPCX––––––OTP Controller
47DBGUX–XXfMCK/ 3XXDebug Unit
48PMECCX––––––Logical-OR interrupt of PMECC and PMERRLOC
49SDRAMC/MPDDRCX–X––––Logical-OR interrupt of SDRAMC, MPDDRC and HSMC
50UTMI–––––––UTMI Controller