9.3 FLEXCOM Features

Table 9-2. FLEXCOM Features
Functions and FeaturesFLEXCOM Instance
0123456789101112
TWI FunctionXXXXXXXXXXXXX
Normal/fast (400 kbit/s) / FM+ (1 Mbit/s)XXXXXXXXXXXXX
Alternate commandXXXXXXXXXXXXX
Three-client ADDRXXXXXXXXXXXXX
High speed (3.4 Mbit/s)XXXXXXXXXXXXX
SnifferXXXXXXXXXXXXX
TWI FIFO size16 bytes
UART / USART FunctionXXXXXXXXXXXXX
Two-wire UARTXXXXXXXXXXXXX
Five-wire USARTXXXXXX–––––––
Hardware handshaking/RS485XXXXXX–––––––
ISO7816XXXXXX–––––––
IrDAXXXXXX–––––––
LINXXXXXX–––––––
LONXXXX–––––––––
ManchesterXXXXXX–––––––
USART FIFO Size16 bytes
SPI FunctionXXXXXX–––––––
1CSXXXXXX–––––––
4CS––––XX–––––––
SPI FIFO size16 bytes–––––––