58.5.1 I/O DC Characteristics

Table 58-12. Input DC Characteristics
SymbolParameterConditionsMinMaxUnit
VILLow-level input voltage(1)––0.3 x VDDV
VIH High-level input voltage(1)–0.7 x VDD–V
IIHInput-high input leakage current(1)Pull-down resistor disabled;

VIN = VDD = 3.6V

TJ ≤ 30°C-5050nA
TJ ≤ 125°C-150150nA
IILInput-low input leakage current(1)Pull-up resistor disabled;

VIN = 0V, VDD = 3.6V

TJ ≤ 30°C-5050nA
TJ ≤ 125°C-150150nA
RPULLProgrammable pull-up or pull-down resistorDigital Input mode60140kΩ
CINInput capacitance(1)––4pF
VhysInput hysteresis(1)–0.15–V
Note:
  1. Simulation data
Table 58-13.  Output DC Characteristics (1.7V < VDD < 1.9V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow-level output voltageAnyIO max–0.2 x VDDV
VOH High-level output voltageAnyIO max0.8 x VDD–V

IOL

or

IOH

Low-level or high-level output currentGPIODrive = 0, Slewrate = 0–3mA
Drive = 1, Slewrate = 0–4mA
Drive = 0, Slewrate = 1–1mA
Drive = 1, Slewrate = 1–2mA
DDRIODrive = 0–3mA
Drive = 1–4mA
Table 58-14.  Output DC Characteristics (3.0V < VDD < 3.6V)
SymbolParameterI/O TypeConditionsMinMaxUnit
VOLLow-level output voltageAnyIO max–0.2 x VDDV
VOH High-level output voltageAnyIO max0.8 x VDD–V

IOL

or

IOH

Low-level/high-level output currentGPIODrive = 0, Slewrate = 0–9mA
Drive = 1, Slewrate = 0–10mA
Drive = 0, Slewrate = 1–3mA
Drive = 1, Slewrate = 1–6mA
DDRIODrive = 0–8mA
Drive = 1–10mA