Jump to main content
Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA
Search
Product Pages
SAM9X60
Home
38
LCD Controller (LCDC)
38.6
Functional Description
38.6.4
RGB Frame Buffer Memory Bitmap
Introduction
Features
Reference Document
1
Configuration Summary
2
Block Diagram
3
Signal Description
4
Microchip Recommended Power Management Solutions
5
Safety and Security Features
6
Package and Pinout
7
Memories
8
System Controller
9
Peripherals
10
ARM926EJ-S Processor
11
Debug and Test
12
Boot Strategies
13
System Controller Write Protection (SYSCWP)
14
General Purpose Backup Registers (GPBR)
15
Watchdog Timer (WDT)
16
Reset Controller (RSTC)
17
Real-Time Timer (RTT)
18
Real-Time Clock (RTC)
19
Shutdown Controller (SHDWC)
20
Periodic Interval Timer (PIT)
21
64-bit Periodic Interval Timer (PIT64B)
22
Debug Unit (DBGU)
23
OTP Memory Controller (OTPC)
24
Special Function Registers (SFR)
25
Bus Matrix (MATRIX)
26
Advanced Interrupt Controller (AIC)
27
Slow Clock Controller (SCKC)
28
Clock Generator
29
Power Management Controller (PMC)
30
Parallel Input/Output Controller (PIO)
31
External Bus Interface (EBI)
32
DDR-SDRAM Controller (MPDDRC)
33
SDRAM Controller (SDRAMC)
34
Static Memory Controller (SMC)
35
Programmable Multibit Error Correction Code Controller (PMECC)
36
Programmable Multibit ECC Error Location Controller (PMERRLOC)
37
DMA Controller (XDMAC)
38
LCD Controller (LCDC)
38.1
Description
38.2
Embedded Characteristics
38.3
Block Diagram
38.4
I/O Lines Description
38.5
Product Dependencies
38.6
Functional Description
38.6.1
Timing Engine Configuration
38.6.2
DMA Software Operations
38.6.3
Overlay Software Configuration
38.6.4
RGB Frame Buffer Memory Bitmap
38.6.4.1
1 bpp Through Color Lookup Table
38.6.4.2
2 bpp Through Color Lookup Table
38.6.4.3
4 bpp Through Color Lookup Table
38.6.4.4
8 bpp Through Color Lookup Table
38.6.4.5
12 bpp Memory Mapping, RGB 4:4:4
38.6.4.6
16 bpp Memory Mapping with Alpha Channel, ARGB 4:4:4:4
38.6.4.7
16 bpp Memory Mapping with Alpha Channel, RGBA 4:4:4:4
38.6.4.8
16 bpp Memory Mapping with Alpha Channel, RGB 5:6:5
38.6.4.9
16 bpp Memory Mapping with Transparency Bit, ARGB 1:5:5:5
38.6.4.10
18 bpp Unpacked Memory Mapping with Transparency Bit, RGB 6:6:6
38.6.4.11
18 bpp Packed Memory Mapping with Transparency Bit, RGB 6:6:6
38.6.4.12
19 bpp Unpacked Memory Mapping with Transparency Bit, RGB 1:6:6:6
38.6.4.13
19 bpp Packed Memory Mapping with Transparency Bit, ARGB 1:6:6:6
38.6.4.14
24 bpp Unpacked Memory Mapping, RGB 8:8:8
38.6.4.15
24 bpp Packed Memory Mapping, RGB 8:8:8
38.6.4.16
25 bpp Memory Mapping, ARGB 1:8:8:8
38.6.4.17
32 bpp Memory Mapping, ARGB 8:8:8:8
38.6.4.18
32 bpp Memory Mapping, RGBA 8:8:8:8
38.6.5
YUV Frame Buffer Memory Mapping
38.6.6
Chrominance Upsampling Unit
38.6.7
Line and Pixel Striding
38.6.8
Color Space Conversion Unit
38.6.9
Two-Dimension Scaler
38.6.10
Color Combine Unit
38.6.11
LCDC PWM Controller
38.6.12
LCD Overall Performance
38.6.13
Input FIFO
38.6.14
Output FIFO
38.6.15
Output Timing Generation
38.6.16
Output Format
38.7
Register Summary
39
2D Graphics Engine (GFX2D)
40
Ethernet MAC 10/100 (EMAC)
41
USB Device High Speed Port (UDPHS)
42
USB Host High Speed Port (UHPHS)
43
Audio Class D Amplifier (CLASSD)
44
Inter-IC Sound Multi-Channel Controller (I2SMCC)
45
Synchronous Serial Controller (SSC)
46
Flexible Serial Communication Controller (FLEXCOM)
47
Quad Serial Peripheral Interface (QSPI)
48
Secure Digital MultiMedia Card Controller (SDMMC)
49
Image Sensor Interface (ISI)
50
Controller Area Network (CAN)
51
Timer Counter (TC)
52
Pulse Width Modulation Controller (PWM)
53
Advanced Encryption Standard (AES)
54
Secure Hash Algorithm (SHA)
55
Triple Data Encryption Standard (TDES)
56
Random Number Generator (TRNG)
57
Analog-to-Digital Controller (ADC)
58
Electrical Characteristics
59
Mechanical Characteristics
60
Marking
61
Ordering Information
62
Revision History
Microchip Information
38.6.4 RGB Frame Buffer Memory Bitmap