38.6.3.5 Overlay Attributes Software Operation When required, write the overlay attributes configuration registers. Set UPDATEEN field of the CHXCHER register. Poll UPDATESR field in the CHXCHSR, the update applies when that field is reset.