Jump to main content
33.2 Embedded Characteristics
- Numerous Configurations Supported
- 2K, 4K, 8K row address memory parts
- SDRAM with two or four internal banks
- SDRAM with 16-bit and 32-bit data path
- Programming Facilities
- Word, half-word, byte access
- Automatic Page break when memory boundary has been reached
- Multibank ping-pong access
- Timing parameters specified by software
- Automatic refresh operation, refresh rate is programmable
- Automatic update of DS, TCR and PASR parameters (mobile SDRAM devices)
- Energy-Saving Capabilities
- Self-refresh, Powerdown and Deep Power modes Supported
- Supports mobile SDRAM devices
- Error Detection
- SDRAM Power-up Initialization by Software
- CAS Latency of 2, 3 Supported
- Auto Precharge Command Not Used
- 256-Mbyte address space with 32-bit
data path, 128-Mbyte address space with 16-bit data path
- Zero Wait State Scrambling/Unscrambling Function with User
Key
- Multiplexed Address/Data Lines or Address/Data/Command Lines for Reduced Pin Count
- Abnormal Software Access and Internal
Sequencer Integrity Check Reports