31.2 Embedded Characteristics
- Integrates Four External Memory Controllers:
- Static memory controller
- MPDDR controller
- SDRAM controller
- 8-bit NAND Flash ECC controller
- Up to 26-bit Address Bus (up to 64 Mbytes linear per chip select)
- Up to Six Chip Selects with Configurable Assignment:
- Static memory controller on NCS0, NCS1, NCS2, NCS3, NCS4, NCS5
- MPDDR / SDRAM controller (SDCS) or static memory controller on NCS1
- NAND Flash support on NCS3