12.1.5.3.1 Supported External Crystal / External Clocks
The SAM-BA Monitor supports an external crystal or external clock frequency at 12 MHz, 16 MHz, 24 MHz or 48 MHz to allow USB communication.
The SAM-BA Monitor supports an external crystal or external clock frequency at 12 MHz, 16 MHz, 24 MHz or 48 MHz to allow USB communication.