49.5.6 Register Write Protection
To prevent any single software error from corrupting ISI behavior, certain registers in the address space can be write-protected by setting the bits WPEN in ISI_WPMR.
The following registers are write-protected when ISI_WPMR.WPEN is set: