35.2 Embedded Characteristics
- 8-bit NAND Flash Data Bus Support
- Multibit Error Correcting Code
- Algorithm Based on Binary Shortened Bose, Chaudhuri and Hocquenghem (BCH) Codes
- Programmable Error Correcting Capability: 2, 4, 8, 12 and 24 Bits of Error per Sector
- Programmable Sector Size: 512 Bytes or 1024 Bytes
- Programmable Number of Sectors per Page: 1, 2, 4 or 8 Sectors of Data per Page
- Programmable Spare Area Size
- Supports Spare Area ECC Protection
- Supports 8 Kbytes Page Size Using 1024 Bytes per Sector and 4 Kbytes Page Size Using 512 Bytes per Sector
- Configurable through APB Interface
- Interrupt-Driven Multibit Error Detection