When programming the DSCR.CHXADDR field of the DSCR structure, the following requirement must be met.
Table 38-3. DMA Address Alignment when CLUT Mode is Selected| CLUT Mode | DMA Address Alignment |
|---|
| 1 bpp | 8 bits |
| 2 bpp | 8 bits |
| 4 bpp | 8 bits |
| 8 bpp | 8 bits |
Table 38-4. DMA Address Alignment when RGB Mode is Selected| RGB Mode | DMA Address Alignment |
|---|
| 12 bpp RGB 444 | 16 bits |
| 16 bpp ARGB 4444 | 16 bits |
| 16 bpp RGBA 4444 | 16 bits |
| 16 bpp RGB 565 | 16 bits |
| 16 bpp TRGB 1555 | 16 bits |
| 18 bpp RGB 666 | 32 bits |
| 18 bpp RGB 666 PACKED | 8 bits |
| 19 bpp TRGB 1666 | 32 bits |
| 19 bpp TRGB 1666 | 8 bits |
| 24 bpp RGB 888 | 32 bits |
| 24 bpp RGB 888 PACKED | 8 bits |
| 25 bpp TRGB 1888 | 32 bits |
| 32 bpp ARGB 8888 | 32 bits |
| 32 bpp RGBA 8888 | 32 bits |
Table 38-5. DMA Address Alignment when YUV Mode is Selected| YUV Mode | DMA Address Alignment |
|---|
| 32 bpp AYCrCb | 32 bits |
| 16 bpp YCrCb 4:2:2 | 32 bits |
| 16 bpp semiplanar YCrCb
4:2:2 | Y 8 bits |
| CrCb 16 bits |
| 16 bpp planar YCrCb
4:2:2 | Y 8 bits |
| Cr 8 bits |
| Cb 8 bits |
| 12 bpp YCrCb 4:2:0 | Y 8 bits |
| CrCb 16 bits |
| 12 bpp YCrCb 4:2:0 | Y 8 bits |
| Cr 8 bits |
| Cb 8 bits |