11 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples:
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionDevice Grade
AT25128B‑SSHL‑BSOICSNSSBulk (Tubes)Industrial Temperature (-40°C to +85°C)
AT25128B‑SSHL‑TSOICSNSSTape and Reel
AT25256B‑SSHL‑TSOICSNSSTape and Reel
AT25128B‑XHL‑BTSSOPSTXBulk (Tubes)
AT25256B‑XHL‑TTSSOPSTXTape and Reel
AT25128B‑MAHL‑EUDFNQ4BMATape and Reel
AT25256B‑MAHL‑TUDFNQ4BMATape and Reel
AT25256B‑MAHL‑EUDFNQ4BMATape and Reel
AT25256B‑CUL‑TVFBGAE9BCTape and Reel