Features

  • Serial Peripheral Interface (SPI) Compatible
  • Supports SPI Modes 0 (0,0) and 3 (1,1):
    • Data sheet describes mode 0 operation
  • Low-Voltage Operation:
    • 1.8V (VCC = 1.8V to 5.5V)
  • Industrial Temperature Range: -40°C to +85°C
  • 20 MHz Clock Rate (5V)
  • 64‑Byte Page Mode
  • Block Write Protection:
    • Protect 1/4, 1/2 or entire array
  • Write-Protect (WP) Pin and Write Disable Instructions for Both Hardware and Software Data Protection
  • Self-Timed Write Cycle within 5 ms Maximum
  • ESD Protection > 4,000V
  • High Reliability:
    • Endurance: 1,000,000 write cycles
    • Data retention: 100 years
  • Green (RoHS Compliant) Package Options
  • Die Sale Options: Wafer Form and Bumped Wafers