48.3.3 Power-Down Current (IPD)(1,2)
| Standard Operating Conditions (unless otherwise stated) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
| VDD | VREGPM | Note | ||||||||
| D200 | IPD | IPD Base | — | 1.1 | — | — | μA | 3.0V | ‘b11 |
|
| — | 0.9 | — | — | μA | 3.0V | ‘b10 |
||||
| — | 29.5 | — | — | μA | 3.0V | ‘b01 |
||||
| — | 152 | — | — | μA | 3.0V | ‘b00 |
||||
| — | 100 | — | — | nA | — | — | VDDIO2=3.6V | |||
| D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 1.5 | — | — | μA | 3.0V | ‘b11 |
|
| D202 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 2.1 | — | — | μA | 3.0V | ‘b11 |
|
| D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 1.3 | — | — | μA | 3.0V | ‘b11 |
|
| D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 174.7 | — | — | μA | 3.0V | ‘b11 |
|
| D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 49.4 | — | — | μA | 3.0V | 'bx1 or 'b10 |
|
| D205 | IPD_BOR | Brown-out Reset (BOR) | — | 16.6 | — | — | μA | 3.0V | ‘b11 |
|
| D206 | IPD_HLVD | High/Low-Voltage Detect (HLVD) | — | 16.9 | — | — | μA | 3.0V | ‘b11 |
|
| D207 | IPD_ADCA | ADC - Active | — | 483 | — | — | μA | 3.0V | ‘bx1 or ‘b10 |
ADC is converting(4) |
| D208 | IPD_CMP | Comparator | — | 52.5 | — | — | μA | 3.0V | 'b11 |
|
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|
||||||||||