48.3.1 Supply Voltage
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
Supply Voltage | |||||||
D002 | VDD | 1.8 |
— |
5.5 |
V |
||
D002A | VDDIO2 | 1.62 |
— |
5.5 |
V |
Standard Operating Range | |
RAM Data Retention(1) | |||||||
D003 | VDR | 1.7 |
— |
— |
V |
Device in Sleep mode; on VDD domain | |
Power-on Reset Release Voltage(2) | |||||||
D004 | VPOR |
— |
1.6 |
— |
V |
BOR and LPBOR disabled(3); on VDD domain | |
D004A | VPORVDDIO2 |
— |
— |
— |
V |
VDDIO2 domain | |
Power-on Reset Rearm Voltage(2) | |||||||
D005 | VPORR |
— |
1 |
— |
V |
BOR and LPBOR disabled(3); on VDD domain | |
D005A | VPORRVDDIO2 |
— |
— |
— |
V |
VDDIO2 domain | |
VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
D006 | SVDD | 0.05 |
— |
— |
V/ms | BOR and LPBOR disabled(3); on VDD domain | |
— | — | 1.2 | V/μs | 1.8V ≤ VDD ≤ 5.5V | |||
D006A | SVDDIO2 |
0.05 |
— |
— |
V/ms | VDDIO2 domain | |
† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|

Note:
- When NPOR is low, the device is held in Reset.
- TPOR 1 μs typical.
- TVLOW 2.7 μs typical.