48.4.12 Fixed Voltage Reference (FVR) Specifications

Table 48-17. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
FVR01 VFVR1 1x Gain (1.024V) -4 -4 % VDD ≥ 2.5V, -40°C to 85°C
FVR02 VFVR2 2x Gain (2.048V) -4 +4 % VDD ≥ 2.5V, -40°C to 85°C
FVR03 VFVR4 4x Gain (4.096V) -5 +5 % VDD ≥ 4.75V, -40°C to 85°C
FVR04 TFVRST FVR Start-up Time 25 μs