48.4.13 Zero-Cross Detect (ZCD) Specifications

Table 48-18. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
ZC01 VPINZC Voltage on Zero-Cross Pin 0.9 V
ZC02 IZCD_MAX Maximum source or sink current 600 μA
ZC03 TRESPH Response Time, Rising Edge 1 μs
TRESPL Response Time, Falling Edge 1 μs

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.