48.4.6 High/Low-Voltage Detect Characteristics

Table 48-12. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. Max. Units Conditions
HLVD01 VDET Voltage Detect 1.90 V HLVDSEL = 0000
2.10 V HLVDSEL = 0001
2.25 V HLVDSEL = 0010
2.50 V HLVDSEL = 0011
2.60 V HLVDSEL = 0100
2.75 V HLVDSEL = 0101
2.90 V HLVDSEL = 0110
3.15 V HLVDSEL = 0111
3.35 V HLVDSEL = 1000
3.60 V HLVDSEL = 1001
3.75 V HLVDSEL = 1010
4.00 V HLVDSEL = 1011
4.20 V HLVDSEL = 1100
4.35 V HLVDSEL = 1101
4.65 V HLVDSEL = 1110

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Device operation below VDD = 1.8 V is not recommended.