48.3.3 Power-Down Current (IPD)(1, 2,3)

Table 48-3. 
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. +85°C Max. +125°C Units Conditions
VDD VREGPM Note
D200 IPD IPD Base 1.1 μA 3.0V 'b11
0.9 μA 3.0V 'b10
29.5 μA 3.0V 'b01
152 μA 3.0V 'b00
100 nA VDDIO2=3.6V
D201 IPD_WDT Low-Frequency Internal Oscillator/WDT 1.5 μA 3.0V 'b11
D202 IPD_SOSC Secondary Oscillator (SOSC) 2.1 μA 3.0V 'b11
D203 IPD_LPBOR Low-Power Brown-out Reset (LPBOR) 1.3 4 6 μA 3.0V 'b11
D204 IPD_FVR_BUF1 FVR Buffer 1 (ADC) 180 281 285 μA 3.0V 'b11
D204A IPD_FVR_BUF2 FVR Buffer 2 (DAC/CMP) 49.4 77 93 μA 3.0V 'bx1 or 'b10
D205 IPD_BOR Brown-out Reset (BOR) 17 24 25 μA 3.0V 'b11
D206 IPD_HLVD High/Low-Voltage Detect (HLVD) 17 25 27 μA 3.0V 'b11
D207 IPD_ADCA ADC - Active 483 813 819 μA 3.0V 'bx1 or 'b10 ADC is converting(4)
D208 IPD_CMP Comparator 52.5 μA 3.0V 'b11

* These parameters are characterized but not tested.

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The peripheral current is the sum of the base IDD and the additional current consumed when this peripheral is enabled. The peripheral ∆ current can be determined by subtracting the base IDD or IPD current from this limit. Max. values may be used when calculating total current consumption.
  2. The power-down current in Sleep mode does not depend on the oscillator type. Power-down current is measured with the part in Sleep mode with all I/O pins in High Impedance state and tied to VSS.
  3. All peripheral currents listed are on a per-peripheral basis if more than one instance of a peripheral is available.
  4. ADC clock source is ADCRC.