36.7.4 SPIxCLK
| Name: | SPIxCLK |
| Address: | 0x08C, 0x99 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLKSEL[4:0] SPI Clock Source Selection
| CLK | Selection |
|---|---|
11111
- 10011 | Reserved |
10010 | CLC8_OUT |
10001 | CLC7_OUT |
10000 | CLC6_OUT |
01111 | CLC5_OUT |
01110 | CLC4_OUT |
01101 | CLC3_OUT |
01100 | CLC2_OUT |
01011 | CLC1_OUT |
01010 | TU16B_OUT |
01001 | TU16A_OUT |
01000 | TMR4_Postscaler_OUT |
00111 | TMR4_Postscaler_OUT |
00110 | TMR2_Postscaler_OUT |
00101 | TMR0_OUT |
00100 | Clock Reference Output |
00011 | EXTOSC |
00010 | MFINTOSC (500 kHz) |
00001 | HFINTOSC |
00000 | FOSC (System Clock) |