36.7 Register Definitions: Serial Peripheral Interface

Long bit name prefixes for the SPI peripherals are shown in the table below where “x” refers to the SPI instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 36-4. SPI Long Bit Name Prefixes
PeripheralBit Name Prefix
SPI1SPI1
SPI2SPI2