36.7.5 SPIxBAUD
| Name: | SPIxBAUD | 
| Address: | 0x089, 0x96 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BAUD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BAUD[7:0] Baud Clock Prescaler Select
| Value | Description | 
|---|---|
| n | 
                         SCK high or low time: TSC = SPI Clock Period*(n+1)  |