Figure 49-14. IPD
Base (VREGPM[1:0] = ’b11 = ULP + Extended
Temperature Range) vs. VDD
Figure 49-15. IPD
Base (VREGPM[1:0] = ’b10 = ULP) vs.
VDD
Figure 49-16. IPD
Base (VREGPM[1:0] = ’b01 = LP) vs.
VDD
Figure 49-17. IPD
Base (VREGPM[1:0] = ’b00 = HP) vs.
VDD
Figure 49-18. IPD
WDT vs. VDD
Figure 49-19. IPD SOSC (SOSCPWR = Low Power) vs.
VDD
Figure 49-20. IPD SOSC (SOSCPWR = High Power) vs.
VDD
Figure 49-21. IPD
LPBOR vs. VDD
Figure 49-22. IPD
ADFVR vs. VDD
Figure 49-23. IPD
CDAFVR vs. VDD
Figure 49-24. IPD
BOR vs. VDD
Figure 49-25. IPD
ADC vs. VDD
Figure 49-26. IPD
CMP (SP[1:0] = 0x0) vs. VDD
Figure 49-27. IPD
CMP (SP[1:0] = 0x1) vs. VDD
Figure 49-28. IPD
CMP (SP[1:0] = 0x2) vs. VDD
Figure 49-29. IPD
CMP (SP[1:0] = 0x3) vs. VDD
Figure 49-30. IPD
HLVD vs. VDD
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.