Figure 49-48. BOR Threshold Level (BORV[1:0]
= 0x0) vs. Temperature
Figure 49-49. BOR Threshold Level (BORV[1:0]
= 0x1) vs. Temperature
Figure 49-50. BOR Threshold Level (BORV[1:0]
= 0x2) vs. Temperature
Figure 49-51. BOR Threshold Level (BORV[1:0]
= 0x3) vs. Temperature
Figure 49-52. BOR Hysteresis (BORV[1:0] =
0x0) vs. Temperature
Figure 49-53. BOR Hysteresis (BORV[1:0] =
0x1) vs. Temperature
Figure 49-54. BOR Hysteresis (BORV[1:0] =
0x2) vs. Temperature
Figure 49-55. BOR Hysteresis (BORV[1:0] =
0x3) vs. Temperature
Figure 49-56. BOR Response Time vs.
Temperature
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.