48.4.20 Temperature Indicator Requirements
|
Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| TS01* | TACQMIN | Minimum ADC Acquisition Time Delay | — | 25 | — | µs | ||
| TS02* | MV | Voltage Sensitivity | High Range | — | -3.75 | — | mV/℃ | TSRNG = 1 |
| TS02A* | Low Range | — | -2.75 | — | mV/℃ | TSRNG = 0 | ||
| TS03* | TSACC | Temperature Indicator Accuracy | — | 5 | — | ℃ | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | ||||||||