48.4.6 High/Low-Voltage Detect Characteristics

Table 48-12. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ.Max.UnitsConditions
HLVD01*VDETVoltage Detect1.90VHLVDSEL = 0000
HLVD01A*2.10VHLVDSEL = 0001
HLVD01B*2.25VHLVDSEL = 0010
HLVD01C*2.50VHLVDSEL = 0011
HLVD01D*2.60VHLVDSEL = 0100
HLVD01E*2.75VHLVDSEL = 0101
HLVD01F*2.90VHLVDSEL = 0110
HLVD01G*3.15VHLVDSEL = 0111
HLVD01H*3.35VHLVDSEL = 1000
HLVD01I*3.60VHLVDSEL = 1001
HLVD01J*3.75VHLVDSEL = 1010
HLVD01K*4.00VHLVDSEL = 1011
HLVD01L*4.20VHLVDSEL = 1100
HLVD01M*4.35VHLVDSEL = 1101
HLVD01N*4.65VHLVDSEL = 1110

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Device operation below VDD = 1.8 V is not recommended.