4.9.49.6 Inline Flag

This flag is deprecated. Consider, instead, using the optim psect flag.

The inline psect flag is used by the code generator to tell the assembler that the contents of a psect can be inlined. If this operation is performed, the contents of the inline psect will be copied and used to replace calls to the function defined in the psect.